??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
207
Shaft Size
1-3/8 Inch
Part No.
065616
Description
P2B-SXR-106-NL
Lubrication Feature
NO-LUBE
Weight
4.4 lbs
A
1.95 Inch
B
6.50 Inch
C
1.75 Inch
Dmin
4.68 Inch
Dmax
5.44 Inch
Bolt Diameter
1/2 Inch
G
0.94 Inch
H
0.71 Inch
J
3.75 Inch
L
2.13 Inch
M
1.88 Inch
R
0.67 Inch
S
1.28 Inch
U
2.91 Inch
V
5.82 Inch
W
0.56 Inch
X
0.12 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.